IESNA:LM-63-2002
[TEST]P1056115
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H1195D830-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1960
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1402.6 1388.8 1384.7 1373.7 1357.2 1337.9 1314.6 1287.1 1258.2 1223.8
1186.7 1148.2 1105.5 1061.5 1016.2 969.4 921.3 874.5 820.9 772.8
720.5 668.3 617.4 563.8 511.5 457.9 404.3 350.6 295.6 243.4
192.5 143 97.6 56.4 20.6 0 0
1402.6 1405.3 1395.7 1377.8 1353.1 1324.2 1287.1 1247.2 1203.2 1153.7
1104.2 1050.5 994.2 936.4 875.9 815.4 753.5 691.7 629.8 569.3
504.6 444.1 383.6 323.1 264 207.6 155.4 105.9 64.6 33
20.6 11 4.1 1.4 0 0 0
1402.6 1391.6 1372.3 1343.4 1303.6 1255.4 1201.8 1142.7 1078 1007.9
936.4 860.8 785.2 706.8 629.8 555.5 479.9 408.4 338.3 270.9
210.4 154 101.8 55 27.5 22 15.1 9.6 5.5 2.8
1.4 1.4 0 0 0 0 0
1402.6 1392.9 1365.4 1325.6 1273.3 1211.4 1145.4 1068.4 985.9 899.3
812.7 724.7 635.3 552.8 468.9 389.1 313.5 242 180.1 122.4
71.5 31.6 23.4 17.9 13.8 8.3 5.5 2.8 1.4 1.4
1.4 1.4 0 0 0 0 0
1402.6 1394.3 1370.9 1326.9 1269.2 1201.8 1127.5 1046.4 958.4 864.9
771.4 676.5 585.8 497.8 412.5 331.4 257.1 189.8 130.6 77
33 24.8 19.3 13.8 9.6 5.5 4.1 1.4 1.4 1.4
0 0 0 0 0 0 0
